NetShelter CX Mini Fixed Rail Kit

Mounting Hardware

NetShelter CX Mini Fixed Rail Kit
AR4000MV-FR
Email Technical Specifications Printer Friendly
Mounting Hardware
More Images

This 2-component Fixed Rail Kit enables a wide variety of equipment to be rack mounted by providing 2 horizontal ledges on which to slide and place equipment. Note: requires the Netshelter CX Mini - 4 post 12U Rack Kit (AR4000MV12U) for installation.

Includes: Installation guide, Mounting Hardware, Qty 2 - Horizontal Rails

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.50 KG
Maximum Height
44.00 mm
Maximum Width
108.00 mm
Maximum Depth
590.00 mm
Shipping Weight
0.70 KG
Shipping Height
700.00 mm
Shipping Width
160.00 mm
Shipping Depth
160.00 mm
Color
Black

Conformance

Standard Warranty
2 year (manufacturer's defect)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs