NetShelter AV 24U 600mm Wide x 825mm Deep Enclosure with Sides and 10-32 Threaded Rails Black

NetShelter SX

NetShelter AV 24U 600mm Wide x 825mm Deep Enclosure with Sides and 10-32 Threaded Rails Black
AR3814
Email Technical Specifications Printer Friendly
NetShelter SX NetShelter SX
More Images

Feature-rich enclosure specifically for the professional A/V market and optimized for cable management, power distribution, and airflow management.

Includes: Baying hardware, Documentation CD, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting Hardware, Pre-installed casters, Side Panels

Standard Lead Time: Usually in Stock

Physical

Net Weight
81.82 KG
Maximum Height
1199.00 mm
Maximum Width
600.00 mm
Maximum Depth
825.00 mm
Shipping Weight
95.00 KG
Shipping Height
1327.00 mm
Shipping Width
749.00 mm
Shipping Depth
1029.00 mm
Weight Capacity (static load)
1363.64 KG
Weight Capacity (dynamic load)
1022.73 KG
Rack Height
24U
Rack Width
19"
Color
Black

Conformance

Regulatory Approvals
UL 60950-1
Standard Warranty
5 year repair or replace
Standards
EIA-310-E

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs