NetShelter SX 42U 750mm Wide x 1200mm Deep Networking Enclosure with Sides

NetShelter SX

NetShelter SX 42U 750mm Wide x 1200mm Deep Networking Enclosure with Sides
AR3340
Email Technical Specifications Printer Friendly
NetShelter SX NetShelter SX
More Images

NetShelter SX Networking Enclosure expands APC's superior IT enclosure line with improved support for high density networking applications. Integrated high density cable managers and improved cable access roof provide support for large cable bundles. When combined with the Side Airflow Duct Kit, the Networking Enclosure ensures complete isolation of cold intake and hot exhaust air for large switches and SAN directors.

Includes: Baying hardware, Documentation CD, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting Hardware, Pre-installed casters, Side Panels, User Manual, Vertical cable managers

Standard Lead Time: Usually in Stock

Physical

Net Weight
161.36 KG
Maximum Height
1991.00 mm
Maximum Width
750.00 mm
Maximum Depth
1200.00 mm
Shipping Weight
183.18 KG
Shipping Height
2118.00 mm
Shipping Width
850.00 mm
Shipping Depth
1320.00 mm
Weight Capacity (static load)
1363.64 KG
Weight Capacity (dynamic load)
1022.73 KG
Minimum Mounting Depth
279.00 mm
Maximum Mounting Depth
959.00 mm
Rack Height
42U
Rack Width
19"
Color
Black
Units per Pallet
1.00
Vertical Posts
16 gauge
Front Door
16 gauge
Rear Door
16 gauge
Roof
18 gauge
EIA Mounting Rails
14 gauge
Side Panels
18 gauge

Conformance

Regulatory Approvals
UL 60950-1
Standard Warranty
5 year repair or replace
Standards
EIA-310-E

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS