NetShelter SX 48U 600mm Wide x 1200mm Deep Enclosure with Sides Black Technical Specifications

NetShelter SX

NetShelter SX 48U 600mm Wide x 1200mm Deep Enclosure with Sides Black
AR3307
Email Technical Specifications Printer Friendly  
NetShelter SX NetShelter SX
More Images

Feature-rich rack enclosure optimized for easy installation, managing cables, integrating power distribution, and maximizing airflow.

Includes: Baying hardware, Documentation CD, Key(s), Leveling feet, Mounting Hardware, Pre-installed casters, Side Panels, User Manual

Standard Lead Time: Usually in Stock

Physical

Net Weight
149.55 KG
Maximum Height
2258.00 mm
Maximum Width
600.00 mm
Maximum Depth
1200.00 mm
Shipping Weight
165.45 KG
Shipping Height
2385.00 mm
Shipping Width
752.00 mm
Shipping Depth
1334.00 mm
Weight Capacity (static load)
1363.64 KG
Weight Capacity (dynamic load)
1022.73 KG
Minimum Mounting Depth
191.00 mm
Maximum Mounting Depth
1060.00 mm
Rack Height
48U
Rack Width
19"
Color
Black
Units per Pallet
1.00
Vertical Posts
16 gauge
Front Door
16 gauge
Rear Door
18 gauge
Roof
18 gauge
EIA Mounting Rails
14 gauge
Side Panels
18 gauge

Conformance

Regulatory Approvals
UL 60950
Standard Warranty
5 year repair or replace
Standards
EIA-310-E

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS