NetShelter SX 45U 750mm Wide x 1070mm Deep Enclosure with Sides Black

NetShelter SX

NetShelter SX 45U 750mm Wide x 1070mm Deep Enclosure with Sides Black
AR3155
Email Technical Specifications Printer Friendly
NetShelter SX NetShelter SX
More Images

Feature-rich IT enclosures optimized for row-based InfraStruxure architecture, cable management, power distribution, and maximizing airflow.

Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting Hardware, Pre-installed casters, Side Panels, User Manual

Standard Lead Time: Usually in Stock

Physical

Net Weight
155.00 KG
Maximum Height
2124.00 mm
Maximum Width
750.00 mm
Maximum Depth
1070.00 mm
Shipping Weight
172.30 KG
Shipping Height
2240.00 mm
Shipping Width
850.00 mm
Shipping Depth
1320.00 mm
Weight Capacity (static load)
1363.64 KG
Weight Capacity (dynamic load)
1022.73 KG
Minimum Mounting Depth
262.00 mm
Maximum Mounting Depth
915.00 mm
Rack Height
45U
Rack Width
19"
Color
Black
Units per Pallet
1.00
Vertical Posts
16 gauge
Front Door
16 gauge
Rear Door
18 gauge
Roof
18 gauge
EIA Mounting Rails
14 gauge
Side Panels
18 gauge

Conformance

Regulatory Approvals
UL 60950-1
Standard Warranty
5 year repair or replace
Standards
EIA-310-E

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs