NetShelter SX 42U 750mm Wide x 1070mm Deep Enclosure - 2000 lbs. Shock Packaging

NetShelter SX

NetShelter SX 42U 750mm Wide x 1070mm Deep Enclosure - 2000 lbs. Shock Packaging
AR3150SP2
Email Technical Specifications Printer Friendly
NetShelter SX NetShelter SX
More Images

Wide enclosure with increased cable management options for high density server and networking applications. 42U height to easily roll through doorways. Additional shock packaging for shipping equipment weighing up to 2000lbs/909kg.

Includes: Baying hardware, Documentation CD, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting Hardware, Pre-installed casters, Reusable 2000lb. shock packaging, Side Panels

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
155.95 KG
Maximum Height
1991.00 mm
Maximum Width
750.00 mm
Maximum Depth
1070.00 mm
Shipping Weight
201.41 KG
Shipping Height
2118.00 mm
Shipping Width
1168.00 mm
Shipping Depth
1219.00 mm
Weight Capacity (static load)
1363.64 KG
Weight Capacity (dynamic load)
1022.73 KG
Minimum Mounting Depth
262.00 mm
Maximum Mounting Depth
915.00 mm
Rack Height
42U
Rack Width
19"
Color
Black
Units per Pallet
1.00
Vertical Posts
16 gauge
Front Door
16 gauge
Rear Door
16 gauge
Roof
18 gauge
EIA Mounting Rails
14 gauge
Side Panels
18 gauge

Conformance

Regulatory Approvals
UL 60950
Standard Warranty
5 year repair or replace
Standards
EIA-310-E

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs