|
You are here:
|
Product Category |
NetShelter SX 42U 750mm Wide x 1070mm Deep Enclosure - 1250 lbs. Shock Packaging
Physical
Net Weight
155.95 KG
Maximum Height
1991.00 mm
Maximum Width
750.00 mm
Maximum Depth
1070.00 mm
Shipping Weight
171.86 KG
Shipping Height
2115.00 mm
Shipping Width
902.00 mm
Shipping Depth
1222.00 mm
Weight Capacity (static load)
1363.64 KG
Weight Capacity (dynamic load)
1022.73 KG
Minimum Mounting Depth
188.00 mm
Maximum Mounting Depth
915.00 mm
Rack Height
42U
Rack Width
19"
Color
Black
Units per Pallet
1.00
Vertical Posts
16 gauge
Front Door
16 gauge
Rear Door
16 gauge
Roof
18 gauge
EIA Mounting Rails
14 gauge
Side Panels
18 gauge
Conformance
Regulatory Approvals
UL 60950
Standard Warranty
5 year repair or replace
Standards
EIA-310-E
Sustainable Offer Status
RoHS
Compliant
|
||||||||||