|
You are here:
|
Product Category |
NetShelter SX 45U 600mm Wide x 1070mm Deep Enclosure with Sides Black
Physical
Net Weight
137.00 KG
Maximum Height
2124.00 mm
Maximum Width
600.00 mm
Maximum Depth
1070.00 mm
Shipping Weight
153.70 KG
Shipping Height
2240.00 mm
Shipping Width
746.00 mm
Shipping Depth
1220.00 mm
Weight Capacity (static load)
1363.64 KG
Weight Capacity (dynamic load)
1022.73 KG
Minimum Mounting Depth
191.00 mm
Maximum Mounting Depth
915.00 mm
Rack Height
45U
Rack Width
19"
Color
Black
Units per Pallet
1.00
Vertical Posts
16 gauge
Front Door
16 gauge
Rear Door
18 gauge
Roof
18 gauge
EIA Mounting Rails
14 gauge
Side Panels
18 gauge
Conformance
Regulatory Approvals
UL 60950-1
Standard Warranty
5 year repair or replace
Standards
EIA-310-E
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
|
||||||||||