NetShelter SX 24U 600mm Wide x 1070mm Deep Enclosure - 1250 lbs. Shock Packaging

NetShelter SX

NetShelter SX 24U 600mm Wide x 1070mm Deep Enclosure - 1250 lbs. Shock Packaging
AR3104SP1
Email Technical Specifications Printer Friendly
NetShelter SX NetShelter SX
More Images

Feature-rich IT enclosures optimized for row-based InfraStruxure architecture, cable management, power distribution, and maximizing airflow.

Includes: Baying hardware, Documentation CD, Doors, Installation guide, Keyed-alike doors and side panels, Leveling feet, Mounting Hardware, Pallet ramps, Pre-installed casters, Reusable packaging, Roof, Side Panels, User Manual

Standard Lead Time: Usually in Stock

Physical

Net Weight
89.09 KG
Maximum Height
1200.00 mm
Maximum Width
600.00 mm
Maximum Depth
1070.00 mm
Shipping Weight
106.82 KG
Shipping Height
1350.00 mm
Shipping Width
899.00 mm
Shipping Depth
1219.00 mm
Weight Capacity (static load)
1363.64 KG
Weight Capacity (dynamic load)
1022.73 KG
Minimum Mounting Depth
191.00 mm
Maximum Mounting Depth
915.00 mm
Rack Height
24U
Rack Width
19"
Color
Black
Units per Pallet
1.00
Vertical Posts
16 gauge
Front Door
16 gauge
Rear Door
18 gauge
Roof
18 gauge
EIA Mounting Rails
14 gauge
Side Panels
18 gauge

Conformance

Regulatory Approvals
UL Listed
Standard Warranty
5 year repair or replace
Standards
EIA-310-E

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS