NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure

NetShelter SX

NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure
AR3100
Email Technical Specifications Printer Friendly
NetShelter SX NetShelter SX
More Images

Standard enclosure for low to medium density server and networking applications. Compact width to optimize data center space. 42U height to easily roll through doorways.

Includes: Baying hardware, Documentation CD, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting Hardware, Pre-installed casters, Side Panels

Standard Lead Time: Usually in Stock

Physical

Net Weight
125.09 KG
Maximum Height
1991.00 mm
Maximum Width
600.00 mm
Maximum Depth
1070.00 mm
Shipping Weight
144.55 KG
Shipping Height
2118.00 mm
Shipping Width
752.00 mm
Shipping Depth
1219.00 mm
Weight Capacity (static load)
1363.64 KG
Weight Capacity (dynamic load)
1022.73 KG
Minimum Mounting Depth
191.00 mm
Maximum Mounting Depth
915.00 mm
Rack Height
42U
Rack Width
19"
Color
Black
Units per Pallet
1.00
Vertical Posts
16 gauge
Front Door
16 gauge
Rear Door
18 gauge
Roof
18 gauge
EIA Mounting Rails
14 gauge
Side Panels
18 gauge

Conformance

Regulatory Approvals
UL 60950
Standard Warranty
5 year repair or replace
Standards
EIA-310-E

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS