NetShelter 4 Post Open Frame Rack 44U Square Holes Technical Specifications

Open Frame Racks

NetShelter 4 Post Open Frame Rack 44U Square Holes
AR203A
Email Technical Specifications Printer Friendly
Locate a Partner
Open Frame Racks Open Frame Racks
More Images

Open rack system for easy access to IT equipment and cabling.

Includes: Installation guide

Standard Lead Time: Usually in Stock

Physical

Net Weight
40.41 KG
Maximum Height
2130.00 mm
Maximum Width
600.00 mm
Maximum Depth
747.00 mm
Shipping Weight
46.36 KG
Shipping Height
2083.00 mm
Shipping Width
254.00 mm
Shipping Depth
188.00 mm
Weight Capacity (static load)
909.09 KG
Minimum Mounting Depth
740.00 mm
Maximum Mounting Depth
740.00 mm
Rack Height
44U
Rack Width
19"
Color
Black

Conformance

Standard Warranty
5 year repair or replace
Standards
EIA-310-E

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs