APC WW 20KVA Isolation Transformer Technical Specifications

Step-Down Transformer

APC WW 20KVA Isolation Transformer
APTF20KW01
Email Technical Specifications Printer Friendly
Locate a Partner
Step-Down Transformer Step-Down Transformer
More Images

APC Step-Down Transformer, Input: 100V, 120V, 200V, 208V, 230V, 400V 3PH, Input Connections: Hard Wire 3-wire (2PH + G), Hard Wire 3 wire (1PH+N+G), Hard Wire 4-wire (2PH+N+G), Output: 100V, 120V, 200V, 208V, 230V, Output Connections: Hard Wire 3-wire (2PH + G),Hard Wire 3-wire (H N + G),Hard Wire 4-wire (2PH + N +G)

Includes: Documentation CD, Hardwire panel, Installation guide, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
100V, 120V, 200V, 208V, 230V
Maximum Total Current Draw per Phase
100A
Output Connections
(1) Hard Wire 3-wire (2PH + G)
(1) Hard Wire 3-wire (H N + G)
(1) Hard Wire 4-wire (2PH + N +G)

Input

Nominal Input Voltage
100V, 120V, 200V, 208V, 230V, 400V 3PH
Input Frequency
45 - 65 Hz
Input Connections
Hard Wire 3-wire (2PH + G)
Hard Wire 3 wire (1PH+N+G)
Hard Wire 4-wire (2PH+N+G)
Maximum Line Current per phase
100A
Maximum Input Current per phase
100A

Physical

Net Weight
118.18 KG
Maximum Height
175.00 mm
Maximum Width
432.00 mm
Maximum Depth
757.00 mm
Shipping Weight
143.18 KG
Shipping Height
483.00 mm
Shipping Width
600.00 mm
Shipping Depth
1000.00 mm
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
CSA, EN 55022 Class A, EN 55024, EN 60950, EN 61000-3-2, EN 61000-3-3, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status