APC Replacement Battery Cartridge # 124 Technical Specifications

Replacement Battery Cartridges

APC Replacement Battery Cartridge # 124
APCRBC124
Email Technical Specifications Printer Friendly
Locate a Partner

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1

Physical

Net Weight
5.60 KG
Maximum Height
96.00 mm
Maximum Width
184.00 mm
Maximum Depth
225.00 mm
Shipping Weight
5.84 KG
Shipping Width
234.00 mm
Shipping Height
146.00 mm
Shipping Depth
275.00 mm

Conformance

Standard Warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs