Product Category

APC Replacement Battery Cartridge #109

Replacement Batteries

APC Replacement Battery Cartridge #109
APCRBC109
Email Technical Specifications Printer Friendly
Replacement Batteries
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
9
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1
Battery blocks per string
2

Physical

Net Weight
5.58 KG
Maximum Height
104.00 mm
Maximum Width
151.00 mm
Maximum Depth
132.00 mm
Shipping Weight
6.14 KG
Shipping Width
229.00 mm
Shipping Height
305.00 mm
Shipping Depth
102.00 mm
Color
Charcoal

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters

Conformance

Standard Warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant