Power Cord, C19 to L6-30P, 2.4m

Power Cords

Power Cord, C19 to L6-30P, 2.4m
AP9896
Email Technical Specifications Printer Friendly
Power Cords
More Images

APC Power Cords, Input Connections: NEMA L6-30P, Cord Length:8 feet ( 2.44 meters ), Output Connections: IEC 320 C19

Standard Lead Time: Usually in Stock

Output

Output Connections
(1) IEC 320 C19 IEC 320 C19

Input

Input Connections
NEMA L6-30P NEMA L6-30P
Cord Length
2.44 meters
Number of Power Cords
1

Physical

Net Weight
0.62 KG
Shipping Weight
0.74 KG
Shipping Height
102.00 mm
Shipping Width
298.00 mm
Shipping Depth
76.00 mm
Color
Black

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status