|
You are here:
|
Product Category |
Power Cord, C13 to 5-15P, 2.4m
Output
Nominal Output Voltage
120V
Output Connections
Input
Input Connections
Cord Length
2.44 meters
Number of Power Cords
1
Physical
Net Weight
0.34 KG
Shipping Weight
0.45 KG
Shipping Height
76.00 mm
Shipping Width
203.00 mm
Shipping Depth
102.00 mm
Color
Black
Conformance
Regulatory Approvals
UL Listed
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
|
||||||||||||