Power Cord Kit (6 ea), C19 to C20 (90 degree), 1.8m

Power Cords

Power Cord Kit (6 ea), C19 to C20 (90 degree), 1.8m
AP98896F
Email Technical Specifications Printer Friendly
Power Cords
More Images

Low profile cord designed to eliminate space interference when accessing removable hot swap blade modules.

Includes: 3 Left-angle jumper cords, 3 Right-angle jumper cords

Standard Lead Time: Usually in Stock

Output

Output Connections
(1) IEC 320 C19 IEC 320 C19

Input

Input Connections
IEC-320 C20
Maximum Input Current per phase
16A

Physical

Net Weight
2.02 KG
Maximum Height
1829.00 mm
Maximum Width
114.00 mm
Maximum Depth
51.00 mm
Shipping Weight
2.12 KG
Shipping Height
216.00 mm
Shipping Width
127.00 mm
Shipping Depth
152.00 mm
Color
Black

Environmental

Operating Environment
-5 - 60 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS