|
You are here:
|
Product Category |
Power Cord Kit (6 ea), C19 to C20 (90 degree), 1.2m
Output
Output Connections
Input
Input Connections
Maximum Input Current per phase
16A
Physical
Net Weight
0.98 KG
Maximum Height
610.00 mm
Maximum Width
114.00 mm
Maximum Depth
51.00 mm
Shipping Weight
1.07 KG
Shipping Height
102.00 mm
Shipping Width
216.00 mm
Shipping Depth
152.00 mm
Environmental
Operating Environment
-5 - 60 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Conformance
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS
|
||||||||||||||