Power Cord, C19 to CEE/7 Schuko, 2.5m Technical Specifications

Power Cords

Power Cord, C19 to CEE/7 Schuko, 2.5m
AP9875
Email Technical Specifications Printer Friendly
Locate a Partner
Power Cords
More Images

APC Power Cords, Input Connections: Schuko CEE 7 / EU1-16P, Cord Length:8.2 feet ( 2.5 meters ), Output Connections: IEC 320 C19

Standard Lead Time: Usually in Stock

Output

Maximum Total Current Draw per Phase
16A
Output Connections
(1) IEC 320 C19 IEC 320 C19
Overload Protection
No

Input

Input Frequency
50/60 Hz
Input Connections
Schuko CEE 7 / EU1-16P
Cord Length
2.5 meters
Number of Power Cords
1
Acceptable Input Voltage
90-250 VAC
Maximum Line Current per phase
16A
Maximum Input Current per phase
16A

Physical

Net Weight
0.22 KG
Shipping Weight
0.30 KG
Shipping Height
51.00 mm
Shipping Width
102.00 mm
Shipping Depth
203.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant