|
You are here:
|
Product Category |
Power Cord, C19 to L6-20P, 3.7m
Output
Maximum Total Current Draw per Phase
16A
Output Connections
Overload Protection
No
Input
Input Frequency
50/60 Hz
Input Connections
Cord Length
3.66 meters
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Line Current per phase
16A
Maximum Input Current per phase
16A
Physical
Net Weight
1.00 KG
Maximum Height
64.00 mm
Maximum Width
102.00 mm
Maximum Depth
292.00 mm
Shipping Weight
1.10 KG
Shipping Height
102.00 mm
Shipping Width
102.00 mm
Shipping Depth
305.00 mm
Color
Black
Environmental
Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CSA, UL Listed
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
|||||||||||||