APC Dry Contact I/O Accessory

UPS Network Management Cards

APC Dry Contact I/O Accessory
AP9810
Email Technical Specifications Printer Friendly
UPS Network Management Cards
More Images

Remote monitoring and control of an individual UPS by connecting it directly to the network.

Includes: Cat 5 ethernet cable, User Manual

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.05 KG
Maximum Height
22.00 mm
Maximum Width
45.00 mm
Maximum Depth
44.00 mm
Shipping Weight
0.14 KG
Shipping Height
33.00 mm
Shipping Width
254.00 mm
Shipping Depth
127.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Storage Temperature
-15 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Elevation
0-4500 meters

Conformance

Regulatory Approvals
EN61000-4-2, EN61000-4-3, EN61000-4-4, EN61000-4-6
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs