|
You are here:
|
Product Category |
UPS Network Management Card 2 with Environmental Monitoring Schneider
Communications & Management
Protocols
HTTP, HTTPS, IPv4, IPv6, NTP, SMTP, SNMP v1, SNMP v2c, SNMP v3, SSH V1, SSH V2, SSL, TCP/IP, Telnet
Network Interface Connections
RJ-45 10/100 Base-T
Authentication
Radius
Physical
Net Weight
0.09 KG
Maximum Height
38.00 mm
Maximum Width
121.00 mm
Maximum Depth
114.00 mm
Shipping Weight
0.34 KG
Shipping Height
51.00 mm
Shipping Width
235.00 mm
Shipping Depth
159.00 mm
Color
Black
Environmental
Operating Environment
0 - 45 °C
Storage Temperature
-5 - 45 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
AS/NZS 3548 (C-Tick) Class A, BSMI, EN 55022 Class A, EN 55024, FCC Part 15 Class A, GOST, ICES-003, VCCI Class A
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery
Other Environmental Compliance
China RoHS
|
|||||||||||