UPS Network Management Card 2 - Japan

UPS Network Management Cards

UPS Network Management Card 2 - Japan
AP9630J
Email Technical Specifications Printer Friendly
UPS Network Management Cards
More Images

Remote monitoring and control of an individual UPS by connecting it directly to the network.

Includes: Documentation CD

Standard Lead Time: Usually in Stock

Communications & Management

Protocols
HTTP, HTTPS, IPv4, IPv6, NTP, SMTP, SNMP v1, SNMP v2c, SNMP v3, SSH V1, SSH V2, SSL, TCP/IP, Telnet
Network Interface Connections
RJ-45 10/100 Base-T
Authentication
Radius

Physical

Net Weight
0.08 KG
Maximum Height
38.00 mm
Maximum Width
121.00 mm
Maximum Depth
114.00 mm
Shipping Weight
0.34 KG
Shipping Height
51.00 mm
Shipping Width
235.00 mm
Shipping Depth
159.00 mm
Color
Black

Environmental

Operating Environment
-5 - 45 °C
Storage Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-9000 meters
Storage Elevation
0-4500 meters

Conformance

Regulatory Approvals
AS/NZS 3548 (C-Tick) Class A, EN 55022 Class A, EN 55024, FCC Part 15 Class A, GOST, ICES-003, VCCI Class A
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery