APC SmartUPS/SmartUPS RT Two Post Rail Kit

Smart-UPS Accessories

APC SmartUPS/SmartUPS RT Two Post Rail Kit
AP9625
Email Technical Specifications Printer Friendly
Smart-UPS Accessories
More Images

Includes: Installation guide, Mounting Hardware, Rack Mounting brackets

Standard Lead Time: Usually in Stock

Physical

Net Weight
1.36 KG
Maximum Height
89.00 mm
Maximum Width
51.00 mm
Maximum Depth
267.00 mm
Shipping Weight
3.00 KG
Shipping Height
120.00 mm
Shipping Width
210.00 mm
Shipping Depth
280.00 mm

Sustainable Offer Status