|
You are here:
|
Product Category
|
Legacy Communications SmartSlot Card
Physical
Net Weight
0.08 KG
Maximum Height
38.00 mm
Maximum Width
121.00 mm
Maximum Depth
114.00 mm
Shipping Weight
0.34 KG
Shipping Height
51.00 mm
Shipping Width
235.00 mm
Shipping Depth
159.00 mm
Color
Black
Environmental
Operating Environment
0 - 45 °C
Storage Temperature
-5 - 45 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters
Conformance
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
|
|||||||||