UPS Network Management Card w/ Environmental Monitoring & Out of Band Management

UPS Network Management Cards

UPS Network Management Card w/ Environmental Monitoring & Out of Band Management
AP9618
Email Technical Specifications Printer Friendly
UPS Network Management Cards
More Images

Remote monitoring and control of an individual UPS by connecting it directly to the network.

Includes: CD with software, Temperature Sensor, User Manual

Standard Lead Time: Usually in Stock

Communications & Management

Protocols
HTTP, HTTPS, SMTP, SNMP, SSL, TCP/IP, Telnet, WAP
Network Interface Connections
RJ-45 10/100 Base-T

Physical

Net Weight
0.14 KG
Maximum Height
38.00 mm
Maximum Width
121.00 mm
Maximum Depth
108.00 mm
Shipping Weight
0.91 KG
Shipping Height
73.00 mm
Shipping Width
229.00 mm
Shipping Depth
165.00 mm
Color
Black
Units per Pallet
672.00

Environmental

Operating Environment
0 - 45 °C
Storage Temperature
-15 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
BSMI, C-tick, CE, EN 55022 Class A, FCC Part 15 Class A, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS