Out-of-Band Management SmartSlot Card Technical Specifications

Additional Management Cards and Options

Out-of-Band Management SmartSlot Card
AP9608
Email Technical Specifications Printer Friendly
Locate a Partner
Additional Management Cards and Options
More Images

UPS management SmartSlot Card to support monitoring and control of an APC UPS using a modem.

Includes: User Manual

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.14 KG
Maximum Height
37.00 mm
Maximum Width
115.00 mm
Maximum Depth
122.00 mm
Shipping Weight
0.45 KG
Shipping Height
50.00 mm
Shipping Width
165.00 mm
Shipping Depth
230.00 mm
Color
Black
Units per Pallet
672.00
Mount Positions
Front

Environmental

Operating Environment
0 - 45 °C
Storage Temperature
-15 - 65 °C
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
C-tick, CE, DOC/Industry Cananda, EN 55022 Class B, EN 55024, EN 55082, FCC Part 15 Class B, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant