Interface Expander with 2 UPS Communication Cables SmartSlot Card

Additional Management Cards and Options

Interface Expander with 2 UPS Communication Cables SmartSlot Card
AP9607CB
Email Technical Specifications Printer Friendly
Additional Management Cards and Options
More Images

Interface expanders and other options for increased UPS monitoring and control functionality

Includes: RS-232 configuration cable, User Manual

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.14 KG
Maximum Height
38.00 mm
Maximum Width
121.00 mm
Maximum Depth
108.00 mm
Shipping Weight
0.45 KG
Shipping Height
73.00 mm
Shipping Width
229.00 mm
Shipping Depth
165.00 mm
Color
Black
Mount Positions
Front

Environmental

Operating Environment
0 - 35 °C
Storage Temperature
-15 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
C-tick, CE, DOC/Industry Cananda, EN 55022 Class B, EN 55024, EN 55082, FCC Part 15 Class B
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS