Rack PDU, Basic, 1U, 30A, 208V, (10) C13

Basic Rack PDU

Rack PDU, Basic, 1U, 30A, 208V, (10) C13
AP9571A
Email Technical Specifications Printer Friendly
Basic Rack PDU Basic Rack PDU
More Images

APC Basic Rack PDU, Input: 200V, 208V, 230V, Input Connections: NEMA L6-30P, Cord Length:12 feet ( 3.66 meters ), Output: 208V, Output Connections: IEC 320 C13

Includes: Installation guide, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
208V
Maximum Total Current Draw per Phase
24A
Output Connections
(10) IEC 320 C13 IEC 320 C13
Overload Protection
Yes

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
24A
Input Connections
NEMA L6-30P NEMA L6-30P
Cord Length
3.66 meters
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Line Current per phase
30A
Maximum Input Current per phase
30A
Load Capacity
4992 VA

Physical

Net Weight
2.55 KG
Maximum Height
44.00 mm
Maximum Width
445.00 mm
Maximum Depth
77.00 mm
Shipping Weight
3.64 KG
Shipping Height
171.00 mm
Shipping Width
483.00 mm
Shipping Depth
174.00 mm
Color
Black
Units per Pallet
1.00

Environmental

Operating Environment
-15 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-4500 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, PSE, UL 60950, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs