APC Temperature & Humidity Sensor with Display

NetBotz Sensors

APC Temperature & Humidity Sensor with Display
AP9520TH
Email Technical Specifications Printer Friendly
NetBotz Sensors NetBotz Sensors
More Images

APC A-Link Sensor that monitors temperature and humidity in your Data Center or Network Closet. Display provides visual reporting of temperature levels. Compatible with select NetBotz appliances.

Includes: Installation guide, Mounting pads

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.08 KG
Maximum Height
99.00 mm
Maximum Width
43.00 mm
Maximum Depth
28.00 mm
Shipping Weight
0.92 KG
Shipping Height
229.00 mm
Shipping Width
165.00 mm
Shipping Depth
51.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Storage Temperature
-40 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
AS/NZS 3548 (C-Tick) Class A, CE, EN 55022 Class A, EN 55024, FCC Part 15 Class A, ICES-003, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant