|
You are here:
|
Product Category |
StruxureWare Data Center Expert Standard
General
Operating system
Red Hat Enterprise Linux 5.0, Windows 2003 Server
On-Board RAM and Data Storage
2GB/250GB available for data storage
Communications & Management
Protocols
DNS, HTTP, HTTPS, SMS, SMTP, SSL, TCP/IP
Network Interface Connections
RJ-45 10/100/1000 Base-T
Physical
Net Weight
9.55 KG
Maximum Height
44.00 mm
Maximum Width
483.00 mm
Maximum Depth
483.00 mm
Shipping Weight
19.09 KG
Shipping Height
305.00 mm
Shipping Width
629.00 mm
Shipping Depth
889.00 mm
Color
Black
Mount Positions
Front
Environmental
Operating Environment
10 - 35 °C
Storage Temperature
-35 - 60 °C
Operating Relative Humidity
5 - 90%
Storage Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-9000 meters
Conformance
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
|||||||||||