InfraStruXure Manager; 100 Node License Only

InfraStruXure Manager

InfraStruXure Manager; 100 Node License Only
AP9431
Email Technical Specifications Printer Friendly
InfraStruxure Manager
More Images

Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.

Standard Lead Time: While Supplies Last

AP9431 Features

Customizable Output Actions 
Interactive or automated control of 3rd party devices via output relays or power outlets.
Event logging 
Pinpoint the timing and sequence of events leading up to an incident with the event log.
MD5 Authentication Security 
Enhanced security for remote access via world wide web.
UPS Support 
Supports all APC SmartSlot enabled UPSs.
Exportable reports 
Reports can be easily exported into Word, Excel, rtf, and Crystal Reports format, allowing customers to quickly and easily integrate reports into custom presentations or sort information for custom reports.
Power event summary 
Analyze power by pinpointing frequent or extended under and over voltages. Alerts you to unusual or chronic power situations that require attention.
Rack mountable  
Includes horizontal, vertical and toolless-mount capabilities.
InfraStruXure Manager Compatible 
Enables centralized management via the APC InfraStruXure Manager.
Manage multiple UPSs 
A 5-node or 25-node deluxe option provides the ability to view the status of multiple UPSs and to manage them simultaneously.
Remote device management 
Remote monitoring of critical conditions for maximum protection against environmental and physical threats.
Configurable actions  
The order of start-up sequence or shutdown sequence can be easily configured by dragging the relevant icons on the console screen.

InfraStruxure Manager Features & Benefits

Availability
Centralized management
Simplify management of the physical infrastructure using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
Remote administration
Minimize response times to critical network infrastructure situations with instant, on-demand device access through the primary IP network, console port, or KVM switches.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Power flow diagrams
Generate mimic diagrams showing system layout; see potential problems before they occur.
Rack level management
Helps decision-making on where to locate new equipment without overloading branch circuits. Receive notifications of changes in rack power draw.
Notification groups
Group devices to ensure the right people receive warnings to prevent and fix potential problems in a timely manner.
Agility
Multi-device support
Manage an extensive range of APC devices including: single-phase and three-phase UPSs, power distribution units, cooling and environmental devices as well as other InfraStruXure® Manager Appliances.
Scalability
The extensible platform can be scaled to meet changing business needs and requirements on demand. The management of additional devices is allowed as needed, while powerful facility and service management applications help to expand the product's management capabilities.
Auto-discovery
Speed deployment by specifying remote network segments or an IP address range to discover APC devices.
Concurrent Deployment and Updates
Decrease set-up time and complexity by simultaneously configuring settings or upgrading firmware for multiple devices.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Battery status reports
Help prevent problems and pinpoint additional runtime requirements.
Private IP Network
Manage multiple devices from a single IP address.
Total Cost of Ownership
Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.
Global Threshold Alarms
Set standards for select UPSs, PDUs and environmental settings to stay informed of system performance.
Recommended Actions
Intelligent alarm descriptions coupled with recommended resolutions reduces the need for training and mean time to repair.
Set-Up Wizards
Easy to use wizards speed deployment by decreasing set up time.
Floor layout view
Integration with InfraStruXure® Designer enables import of the customized, aerial representation of a room layout for ease of navigation and improved monitoring, which minimizes errors and cost.
Building Management System Integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1, SNMPv2 and SNMPv3 using the PowerNet MIB
Protection
Password Security
User-selectable password protection prevents unauthorized access, authorized against LDAP and Active Directory servers.
Read-only Access
Share access without risking unauthorized configuration changes.
Encryption
Helps ensure effective access control and integrity for SSL browser and SSH sessions.
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.