|
You are here:
|
Product Category |
APC Environmental Manager
Physical
Net Weight
1.09 KG
Maximum Height
43.00 mm
Maximum Width
432.00 mm
Maximum Depth
43.00 mm
Shipping Weight
2.39 KG
Shipping Height
64.00 mm
Shipping Width
457.00 mm
Shipping Depth
222.00 mm
Color
Black
Environmental
Operating Environment
0 - 45 °C
Storage Temperature
-15 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
AS/NZS 3548 (C-Tick) Class A, CE, CSA C22.2 No. 60960 , EN 55022 Class A, EN 55024, EN 61000-3-2, FCC Part 15 Class A, ICES-003, PSE, VCCI
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery
|
|||||||||