APC Temperature Sensor

NetBotz Sensors

APC Temperature Sensor
AP9335T
Email Technical Specifications Printer Friendly
NetBotz Sensors
More Images

Universal sensor that monitors temperature in your Data Center or Network Closet.

Includes: Installation guide, Temperature Sensor

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.14 KG
Maximum Height
5.00 mm
Maximum Width
5.00 mm
Maximum Depth
5.00 mm
Shipping Weight
0.24 KG
Shipping Height
10.00 mm
Shipping Width
254.00 mm
Shipping Depth
152.00 mm
Color
Black
Mount Positions
Front, Rear

Environmental

Operating Environment
0 - 55 °C
Storage Temperature
-15 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant