APC Leak Sensor Extension Cable - 20 ft (6.1 m)

Row Cooling Accessories

APC Leak Sensor Extension Cable - 20 ft (6.1 m)
AP9326
Email Technical Specifications Printer Friendly
Row Cooling Accessories
More Images

Extend the length of your leak sensor to ensure proper leak detection coverage in your critical computing area.

Includes: Installation guide

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.32 KG
Maximum Height
51.00 mm
Maximum Width
229.00 mm
Maximum Depth
122.00 mm
Shipping Weight
0.39 KG
Shipping Height
51.00 mm
Shipping Width
234.00 mm
Shipping Depth
163.00 mm
Color
Orange

Environmental

Operating Environment
0 - 55 °C
Storage Temperature
-25 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status