RACK PDU 2G, SWITCHED, ZEROU, 8.6kW, 208V, (21) C13 & (3) C19

Switched Rack PDU

RACK PDU 2G, SWITCHED, ZEROU, 8.6kW, 208V, (21) C13 & (3) C19
AP8965
Email Technical Specifications Printer Friendly
Switched Rack PDU Switched Rack PDU
More Images

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing time delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

Includes: Installation guide, Rack Mounting brackets, Safety guide, Serial configuration cable

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
208V
Maximum Total Current Draw per Phase
30A
Output Connections
(21) IEC 320 C13 IEC 320 C13
(3) IEC 320 C19 IEC 320 C19
Overload Protection
Yes

Input

Nominal Input Voltage
208V 3PH
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
24A
Input Connections
NEMA L21-30P NEMA L21-30P
Cord Length
1.83 meters
Number of Power Cords
1
Maximum Line Current per phase
30A
Maximum Input Current per phase
30A

Physical

Net Weight
8.18 KG
Maximum Height
1829.00 mm
Maximum Width
56.00 mm
Maximum Depth
51.00 mm
Shipping Weight
10.32 KG
Shipping Height
2040.00 mm
Shipping Width
165.00 mm
Shipping Depth
124.00 mm
Color
Black

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, FCC Part 15 Class A, ICES-003, UL Listed, VCCI Class A
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery