|
You are here:
|
Product Category |
Rack PDU 2G, Switched, ZeroU, 20A, 208V, (7) C13 & (1) C19, L620 Cord
Output
Nominal Output Voltage
200V, 208V, 230V
Maximum Total Current Draw per Phase
16A
Output Connections
Overload Protection
No
Input
Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
Cord Length
3 meters
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Input Current per phase
20A
Physical
Net Weight
3.23 KG
Maximum Height
988.00 mm
Maximum Width
56.00 mm
Maximum Depth
46.00 mm
Shipping Weight
5.50 KG
Shipping Height
1125.00 mm
Shipping Width
165.00 mm
Shipping Depth
114.00 mm
Color
Black
Environmental
Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
cUL Listed, EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, FCC Part 15 Class A, ICES-003, PSE, UL Listed, VCCI Class A, VDE
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery
|
||||||||||||||||