|
You are here:
|
Product Category |
Rack PDU 2G, Metered, ZeroU, 5.7kW, 208V, (36) C13 & (6) C19 & (2) 5-20
Output
Nominal Output Voltage
120V, 208V
Maximum Total Current Draw per Phase
20A
Output Connections
Overload Protection
No
Input
Nominal Input Voltage
208V 3PH
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
Cord Length
1.83 meters
Number of Power Cords
1
Maximum Line Current per phase
20A
Maximum Input Current per phase
20A
Physical
Net Weight
6.34 KG
Maximum Height
1791.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
7.97 KG
Shipping Height
2000.00 mm
Shipping Width
162.00 mm
Shipping Depth
107.00 mm
Color
Black
Environmental
Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CSA C22.2 No. 60950, UL 60950-1
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery
|
||||||||||||||||||