Rack PDU 2G, Metered, ZeroU, 16A, 230V, (18) C13 & (2) C19, IEC309 Cord

Metered Rack PDU

Rack PDU 2G, Metered, ZeroU, 16A, 230V, (18) C13 & (2) C19, IEC309 Cord
AP8858EU3
Email Technical Specifications Printer Friendly
Metered Rack PDU Metered Rack PDU
More Images

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

Includes: Installation guide, Locking input power cord, Rack Mounting brackets, Safety guide, Serial configuration cable

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
230V
Maximum Total Current Draw per Phase
16A
Output Connections
(18) IEC 320 C13 IEC 320 C13
(2) IEC 320 C19 IEC 320 C19
Overload Protection
No

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Input Connections
IEC 309 16A 2P+E
Cord Length
3 meters
Number of Power Cords
1
Acceptable Input Voltage
100-240 VAC
Maximum Line Current per phase
16A
Maximum Input Current per phase
16A

Physical

Net Weight
2.93 KG
Maximum Height
902.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
4.92 KG
Shipping Height
1124.00 mm
Shipping Width
162.00 mm
Shipping Depth
107.00 mm
Color
Black

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA C22.2 No. 60950, IEC 60950, METI Denan, UL 60950-1, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery