Power Cord, Locking C19 to Australia Plug, 3.0m

Power Cords

Power Cord, Locking C19 to Australia Plug, 3.0m
AP8754
Email Technical Specifications Printer Friendly
Power Cords
More Images

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
240V
Maximum Total Current Draw per Phase
15A
Output Connections
(1) IEC 320 C19 IEC 320 C19
Cord Length
3.05 meters

Input

Input Connections
Australian/Chinese
Cord Length
3 meters
Number of Power Cords
1
Maximum Line Current per phase
15A
Maximum Input Current per phase
15A

Physical

Net Weight
0.42 KG
Maximum Height
230.00 mm
Maximum Width
230.00 mm
Maximum Depth
45.00 mm
Shipping Weight
0.42 KG
Shipping Height
230.00 mm
Shipping Width
230.00 mm
Shipping Depth
45.00 mm
Color
Black
Units per Pallet
750.00

Environmental

Operating Environment
0 - 75 °C
Operating Relative Humidity
20 - 80%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 75 °C
Storage Relative Humidity
20 - 80%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs