|
You are here:
|
Product Category |
Power Cord, Locking C19 to 5-15P, 3.0m
Output
Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
15A
Output Connections
Cord Length
3.05 meters
Input
Input Connections
Cord Length
3 meters
Number of Power Cords
1
Maximum Line Current per phase
15A
Maximum Input Current per phase
15A
Physical
Net Weight
0.51 KG
Maximum Height
230.00 mm
Maximum Width
230.00 mm
Maximum Depth
45.00 mm
Shipping Weight
0.51 KG
Shipping Height
230.00 mm
Shipping Width
230.00 mm
Shipping Depth
45.00 mm
Color
Black
Units per Pallet
750.00
Environmental
Operating Environment
0 - 105 °C
Operating Relative Humidity
20 - 80%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 105 °C
Storage Relative Humidity
20 - 80%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CSA, PSE, UL Listed
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
|
|||||||||||||