Power Cord Kit (6 ea), Locking 5-15R to C14, 0.25M

Power Cords

Power Cord Kit (6 ea), Locking 5-15R to C14, 0.25M
AP8717
Email Technical Specifications Printer Friendly
Power Cords
More Images

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
100V
Maximum Total Current Draw per Phase
15A
Output Connections
(1) NEMA 5-15R NEMA 5-15R
Cord Length
0.25 meters

Input

Input Connections
IEC-320 C14
Cord Length
0.25 meters
Acceptable Input Voltage
100-125 VAC
Maximum Line Current per phase
15A
Maximum Input Current per phase
15A

Physical

Net Weight
0.55 KG
Maximum Height
250.00 mm
Maximum Width
51.00 mm
Maximum Depth
51.00 mm
Shipping Weight
0.55 KG
Shipping Height
250.00 mm
Shipping Width
51.00 mm
Shipping Depth
51.00 mm
Color
Black
Units per Pallet
450.00

Environmental

Operating Environment
0 - 75 °C
Operating Relative Humidity
20 - 80%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 75 °C
Storage Relative Humidity
20 - 80%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
PSE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs