Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 32A, 230V, (21) C13 & (3) C19

Metered-by-Outlet Rack PDU

Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 32A, 230V, (21) C13 & (3) C19
AP8653
Email Technical Specifications Printer Friendly
Metered-by-Outlet Rack PDU Metered-by-Outlet Rack PDU
More Images

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

Includes: CAN Port Terminator, Installation guide, Rack Mounting brackets, Safety guide, Serial configuration cable

Standard Lead Time: Usually in Stock

Firmware Upgrades

Wizards and Configurators Part Number File Type File Date  
Firmware
Network Management Device IP Configuration Wizard v5.0.1 SFDIPW501   05/08/2012
Network Management Device IP Configuration Wizard v5.0.2 SFDIPW502   04/19/2013
APC Network Management Card Security Wizard v1.0.4 SFNMCSECWIZ104   04/16/2010
  Manuals

Firmware Upgrades

Firmware Upgrades Part Number File Type File Date  
Rackmount Power Distribution
Switched and Metered Rack Power Distribution Unit Gen 2 (AP8xxx Series) Firmware Revision 5.1.6 SFRPDU2G516   11/08/2012
  Manuals
MIB
PowerNet MIB v4.0.7 SFPMIB407   12/03/2012
PowerNet MIB v4.0.8 SFPMIB408   04/19/2013