Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 32A, 230V, (21) C13 & (3) C19

Metered-by-Outlet Rack PDU

Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 32A, 230V, (21) C13 & (3) C19
AP8653
Email Technical Specifications Printer Friendly
Metered-by-Outlet Rack PDU Metered-by-Outlet Rack PDU
More Images

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

Includes: CAN Port Terminator, Installation guide, Rack Mounting brackets, Safety guide, Serial configuration cable

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
230V
Maximum Total Current Draw per Phase
32A
Output Connections
(21) IEC 320 C13 IEC 320 C13
(3) IEC 320 C19 IEC 320 C19
Overload Protection
Yes

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Input Connections
IEC 309 32A 2P+E
Cord Length
3 meters
Number of Power Cords
1
Acceptable Input Voltage
220-240 VAC
Maximum Line Current per phase
32A
Maximum Input Current per phase
32A

Physical

Net Weight
8.23 KG
Maximum Height
1829.00 mm
Maximum Width
56.00 mm
Maximum Depth
51.00 mm
Shipping Weight
10.50 KG
Shipping Height
2038.00 mm
Shipping Width
162.00 mm
Shipping Depth
118.00 mm
Color
Black
Units per Pallet
42.00

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery