|
You are here:
|
Product Category |
Rack PDU, Switched, Zero U,12.5kW,208V,(21)C13&(3)C19; 10' Cord
Output
Nominal Output Voltage
208V
Maximum Total Current Draw per Phase
35A
Output Connections
Overload Protection
Yes
Input
Nominal Input Voltage
208V 3PH
Input Frequency
50/60 Hz
Input Connections
Cord Length
3.05 meters
Number of Power Cords
1
Maximum Line Current per phase
35A
Maximum Input Current per phase
35A
Load Capacity
12.5 kVA
Physical
Net Weight
9.67 KG
Maximum Height
1778.00 mm
Maximum Width
56.00 mm
Maximum Depth
89.00 mm
Shipping Weight
12.90 KG
Shipping Height
2108.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black
Environmental
Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, Industry Canada, UL 60950, UL Listed
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
|
||||||||||||||||