Rack PDU, Switched, Zero U,12.5kW,208V,(21)C13&(3)C19; 3' Cord

Switched Rack PDU

Rack PDU, Switched, Zero U,12.5kW,208V,(21)C13&(3)C19; 3' Cord
AP7968
Email Technical Specifications Printer Friendly
Switched Rack PDU
More Images

APC Switched Rack PDU, Input: 208V 3PH, Input Connections: CS8365, Cord Length:3 feet ( 0.91 meters ), Output: 208V, Output Connections: IEC 320 C13,IEC 320 C19

Includes: Cord retention bracket(s), Documentation CD, Installation guide, Rack Mounting brackets, RS-232 configuration cable, Toolless Mounting Kit

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
208V
Maximum Total Current Draw per Phase
35A
Output Connections
(21) IEC 320 C13 IEC 320 C13
(3) IEC 320 C19 IEC 320 C19
Overload Protection
Yes

Input

Nominal Input Voltage
208V 3PH
Input Frequency
50/60 Hz
Input Connections
CS8365
Cord Length
0.91 meters
Number of Power Cords
1
Maximum Line Current per phase
35A
Maximum Input Current per phase
35A
Load Capacity
12.5 kVA

Physical

Net Weight
8.08 KG
Maximum Height
1778.00 mm
Maximum Width
56.00 mm
Maximum Depth
89.00 mm
Shipping Weight
11.04 KG
Shipping Height
2108.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, Industry Canada, UL 60950, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant