Rack PDU, Switched, Zero U, 10A, 230V, (16) C13

Switched Rack PDU

Rack PDU, Switched, Zero U, 10A, 230V, (16) C13
AP7950
Email Technical Specifications Printer Friendly
Switched Rack PDU
More Images

APC Switched Rack PDU, Input: 200V, 208V, 230V, Input Connections: IEC-320 C14, Cord Length:10 feet ( 3.05 meters ), Output: 230V, Output Connections: IEC 320 C13

Includes: Cord retention bracket(s), Installation guide, Rack Mounting brackets, Toolless Mounting Kit, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
230V
Maximum Total Current Draw per Phase
10A
Output Connections
(16) IEC 320 C13 IEC 320 C13
Overload Protection
No

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
47 - 63 Hz
Input Connections
IEC-320 C14
Cord Length
3.05 meters
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Line Current per phase
10A
Maximum Input Current per phase
10A

Physical

Net Weight
4.32 KG
Maximum Height
1245.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
5.23 KG
Shipping Height
2134.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CE, EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, GOST, IRAM, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery
Other Environmental Compliance
China RoHS