|
You are here:
|
Product Category |
Rack PDU, Switched, Zero U, 30A, 100V, (24) 5-15
Output
Nominal Output Voltage
100V
Maximum Total Current Draw per Phase
30A
Output Connections
Input
Nominal Input Voltage
100V, 120V
Input Frequency
50/60 Hz
Input Connections
Cord Length
3.05 meters
Maximum Input Current per phase
30A
Load Capacity
3000 VA
Physical
Net Weight
7.39 KG
Maximum Height
1778.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
8.30 KG
Shipping Height
2134.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black
Environmental
Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-4500 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
METI Denan, PSE, VCCI
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
||||||||||||||