|
You are here:
|
Product Category |
Rack PDU, Switched, Zero U, 15A, 100/120V, (16) 5-15
Output
Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
15A
Output Connections
Overload Protection
No
Input
Nominal Input Voltage
100V, 120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
12A
Input Connections
Cord Length
3.05 meters
Number of Power Cords
1
Acceptable Input Voltage
100-120 VAC
Maximum Input Current per phase
15A
Load Capacity
1440 VA
Physical
Net Weight
4.32 KG
Maximum Height
1245.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
5.23 KG
Shipping Height
2134.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black
Environmental
Operating Environment
-5 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, Industry Canada, METI Denan, UL 60950, UL Listed, VCCI
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery
|
||||||||||||||