Rack PDU, Switched, 2U, 32A, 230V, (16)C13

Switched Rack PDU

Rack PDU, Switched, 2U, 32A, 230V, (16)C13
AP7922
Email Technical Specifications Printer Friendly
Switched Rack PDU
More Images

APC Switched Rack PDU, Input: 200V, 208V, 230V, Input Connections: IEC 309 32A 2P+E, Cord Length:10 feet ( 3.05 meters ), Output: 230V, Output Connections: IEC 320 C13

Includes: Documentation CD, Installation guide, Rack Mounting brackets

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
230V
Maximum Total Current Draw per Phase
32A
Output Connections
(16) IEC 320 C13 IEC 320 C13

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Input Connections
IEC 309 32A 2P+E
Cord Length
3.05 meters
Number of Power Cords
1
Acceptable Input Voltage
220-240 VAC
Maximum Input Current per phase
32A
Load Capacity
7360 VA

Physical

Net Weight
4.50 KG
Maximum Height
89.00 mm
Maximum Width
445.00 mm
Maximum Depth
114.00 mm
Shipping Weight
6.55 KG
Shipping Height
140.00 mm
Shipping Width
508.00 mm
Shipping Depth
368.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CE, EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, GOST, IRAM, MIC, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS